IESNA:LM-63-2002
[TEST]P952149
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-830-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18654
TILT=NONE
156 -1 1 37 41 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
2583 2918.4 3252.5 3535.2 3751.1 3882.2 3978.6 4078.8 4173.9 4283.1
4416.8 4560.7 4739.3 4934.7 5178.8 5527.1 6007.7 6657.9 7516.3 8615.1
10037.6 11742.9 13323.6 14241.1 14066.3 12719.6 10224 7417.4 4759.9 3383.6
2335 1463.7 814.7 177.3 0 0 0
2583 2868.3 3171.5 3418.3 3602 3722.8 3806.4 3897.6 3994 4092.9
4217.6 4366.7 4540.1 4732.9 4964.2 5267.5 5674.9 6213.3 6902.1 7859.5
9107.3 10304.9 10892.2 10690.5 9982.4 8795 6923.9 4685.3 2530.3 1494.5
823.7 368.8 142.6 18 0 0 0
2583 2838.7 3073.9 3246.1 3375.9 3454.3 3509.5 3581.5 3644.4 3704.8
3789.7 3902.7 4036.4 4164.9 4302.4 4470.7 4668.6 4906.4 5198.1 5489.8
5578.5 5285.5 4544 3674 2705.1 1877.5 1326.2 957.4 672.1 483.2
326.4 195.3 109.2 48.8 9 0 0
2583 2765.5 2940.2 3068.7 3143.3 3181.8 3208.8 3220.4 3212.7 3183.1
3139.4 3116.3 3090.6 3028.9 2894 2701.2 2500.7 2309.3 2144.8 2033
1976.4 1925 1854.3 1734.8 1643.6 1572.9 1354.5 1097.4 724.8 507.6
362.4 251.9 167.1 72 10.3 0 0
2583 2692.2 2818.1 2913.2 2964.6 2977.5 2947.9 2868.3 2739.8 2572.7
2392.8 2247.6 2152.5 2094.7 2048.4 1980.3 1882.6 1788.8 1715.6 1677
1677 1687.3 1689.9 1679.6 1603.8 1436.7 1259.4 1141.1 961.2 772.3
560.3 367.5 200.5 78.4 5.1 0 0
2583 2633.1 2693.5 2762.9 2813 2807.9 2739.8 2607.4 2446.8 2296.4
2171.8 2083.1 2031.7 1993.1 1948.2 1878.8 1781.1 1662.9 1547.2 1456
1407.1 1413.6 1453.4 1480.4 1470.1 1425.1 1327.5 1169.4 993.4 827.6
672.1 528.2 384.2 223.6 96.4 0 0
2583 2553.4 2572.7 2621.5 2675.5 2701.2 2661.4 2574 2476.3 2388.9
2300.3 2200 2095.9 1994.4 1895.5 1791.4 1677 1556.2 1441.8 1348
1264.5 1193.8 1133.4 1094.9 1083.3 1079.5 1058.9 1012.6 933 821.2
633.5 434.4 240.3 127.2 46.3 0 0
2583 2500.7 2453.2 2463.5 2541.9 2642.1 2720.5 2726.9 2671.7 2584.3
2482.7 2362 2221.9 2074.1 1934 1800.4 1673.2 1549.8 1439.3 1353.2
1290.2 1249.1 1215.7 1174.6 1111.6 1012.6 909.8 835.3 768.5 693.9
596.3 461.3 296.9 172.2 56.5 0 0
2583 2437.8 2327.3 2310.5 2387.7 2581.7 2789.9 2887.5 2858 2747.5
2615.1 2480.2 2337.5 2179.5 2021.4 1867.2 1722 1588.3 1471.4 1381.4
1313.3 1265.8 1246.5 1233.7 1205.4 1143.7 1069.2 984.4 898.3 798
675.9 526.9 388.1 244.2 79.7 0 0
2583 2377.4 2211.6 2129.4 2169.2 2364.5 2651.1 2881.1 2936.4 2840
2679.4 2525.2 2382.5 2233.4 2085.7 1937.9 1791.4 1648.7 1524.1 1429
1349.3 1296.6 1258.1 1241.4 1217 1172 1107.7 1035.8 957.4 870
749.2 595 436.9 240.3 74.5 2.6 0
2583 2323.4 2140.9 2033 2048.4 2223.2 2487.9 2719.2 2849 2813
2678.1 2525.2 2382.5 2241.2 2102.4 1963.6 1819.7 1678.3 1554.9 1450.8
1362.2 1301.8 1256.8 1229.8 1201.5 1150.1 1074.3 992.1 909.8 813.4
693.9 537.2 390.7 208.2 56.5 0 0
2583 2313.1 2095.9 1945.6 1917.3 2033 2239.9 2476.3 2633.1 2648.5
2565 2435.2 2306.7 2187.2 2069 1941.7 1808.1 1673.2 1548.5 1441.8
1350.6 1285.1 1228.5 1177.1 1115.4 1024.2 897 749.2 610.4 496
382.9 255.7 155.5 78.4 6.4 0 0
2583 2250.2 1982.9 1772.1 1668 1673.2 1738.7 1827.4 1898 1935.3
1935.3 1889 1829.9 1767 1697.6 1624.3 1552.4 1474 1380.2 1283.8
1191.3 1085.9 976.6 881.6 785.2 655.4 526.9 433.1 358.5 285.3
209.5 129.8 60.4 16.7 0 0 0
2583 2203.9 1896.8 1641 1483 1414.9 1393 1390.4 1382.7 1371.2
1346.7 1300.5 1245.2 1179.7 1102.6 1039.6 977.9 930.4 899.5 886.7
870 834 776.2 702.9 615.5 524.3 439.5 365 294.3 230
164.5 92.5 39.8 6.4 0 0 0
2583 2180.8 1838.9 1560.1 1376.3 1285.1 1237.5 1196.4 1150.1 1098.7
1052.5 1015.2 972.8 938.1 897 855.9 812.2 755.6 692.7 640
586 537.2 494.8 461.3 424.1 377.8 326.4 275 219.7 168.3
114.4 72 34.7 1.3 0 0 0
2583 2161.5 1804.2 1517.7 1324.9 1222.1 1159.1 1098.7 1040.9 983.1
927.8 880.3 835.3 790.3 749.2 709.4 666.9 623.3 582.1 538.4
497.3 461.3 429.2 394.5 353.4 317.4 276.3 230 177.3 131.1
95.1 56.5 19.3 0 0 0 0
2583 2179.5 1815.8 1524.1 1315.9 1195.1 1114.2 1052.5 999.8 948.4
897 848.1 798 753 711.9 670.8 628.4 582.1 535.9 488.3
447.2 412.5 382.9 357.2 331.5 303.3 264.7 222.3 185 152.9
118.2 81 29.6 0 0 0 0
2583 2189.8 1828.6 1533.1 1310.8 1164.3 1078.2 1022.9 974.1 922.7
873.8 825 781.3 740.2 701.6 660.5 619.4 573.1 526.9 480.6
439.5 409.9 385.5 365 340.5 307.1 262.2 224.9 196.6 167.1
131.1 87.4 34.7 10.3 0 0 0
2583 2189.8 1842.8 1544.6 1306.9 1139.9 1048.6 995.9 947.1 898.3
844.3 798 758.2 714.5 672.1 629.7 586 542.3 498.6 457.5
424.1 402.2 381.7 359.8 326.4 280.1 223.6 196.6 168.3 137.5
100.2 52.7 21.8 5.1 0 0 0
2583 2233.4 1898 1598.6 1339 1145 1042.2 986.9 938.1 897
849.4 804.5 760.8 718.4 674.7 632.3 588.6 546.2 506.3 470.3
440.8 417.6 394.5 366.2 325.1 259.6 195.3 168.3 141.4 111.8
79.7 46.3 24.4 10.3 2.6 0 0
2583 2259.1 1935.3 1635.9 1367.3 1163 1048.6 988.2 940.7 897
852 808.3 765.9 723.5 682.4 641.2 598.8 557.7 519.2 484.5
454.9 430.5 404.8 372.7 327.7 259.6 192.8 165.8 137.5 109.2
75.8 45 25.7 12.9 6.4 0 0
2583 2269.4 1959.7 1668 1393 1195.1 1053.8 994.6 942 904.7
862.3 819.9 778.7 737.6 697.8 659.2 618.1 577 538.4 499.9
469 443.3 416.4 386.8 331.5 263.4 204.3 178.6 149.1 119.5
84.8 51.4 30.8 19.3 11.6 5.1 0
2583 2341.4 2071.5 1792.7 1516.4 1273.5 1102.6 1007.5 956.1 915
877.7 839.1 800.6 762 722.2 682.4 642.5 601.4 564.1 528.2
496 466.5 436.9 403.5 362.4 309.7 244.2 208.2 177.3 146.5
111.8 70.7 43.7 28.3 20.6 10.3 0
2583 2395.4 2173 1925 1660.3 1408.4 1197.7 1039.6 961.2 915
877.7 840.4 803.2 764.6 726.1 684.9 641.2 601.4 562.9 526.9
497.3 466.5 434.4 398.4 358.5 314.8 264.7 222.3 191.5 160.6
128.5 92.5 47.5 28.3 18 9 0
2583 2446.8 2291.3 2094.7 1874.9 1633.3 1396.9 1169.4 997.2 924
880.3 840.4 803.2 764.6 723.5 683.7 641.2 598.8 557.7 514
472.9 434.4 398.4 365 336.7 303.3 262.2 218.5 177.3 145.2
116.9 87.4 48.8 21.8 11.6 3.9 0
2583 2529 2454.5 2340.1 2155.1 1943 1731 1515.1 1234.9 1010.1
903.4 853.3 812.2 772.3 733.8 693.9 652.8 611.7 569.3 524.3
481.9 439.5 400.9 365 330.3 294.3 255.7 218.5 177.3 134.9
104.1 73.2 46.3 24.4 11.6 5.1 0
2583 2613.8 2629.2 2613.8 2525.2 2386.4 2221.9 2039.4 1805.5 1503.5
1191.3 959.9 849.4 799.3 762 726.1 687.5 654.1 622 583.4
544.9 497.3 449.8 406.1 371.4 338 371.4 389.4 294.3 235.2
155.5 114.4 65.5 32.1 15.4 7.7 0
2583 2697.4 2809.2 2900.4 2936.4 2908.1 2816.9 2697.4 2585.6 2451.9
2247.6 1970 1644.9 1313.3 1044.8 902.1 861 830.2 776.2 727.3
690.1 656.7 609.1 574.4 605.3 628.4 529.4 402.2 244.2 182.5
136.2 99 66.8 38.6 19.3 6.4 0
2583 2782.2 2991.6 3187 3332.2 3415.7 3420.8 3373.3 3328.3 3314.2
3305.2 3266.6 3190.8 3095.7 2974.9 2834.9 2658.8 2490.5 2431.3 2652.4
3131.7 3587.9 3656 3169 2236 1324.9 782.6 492.2 340.5 249.3
188.9 136.2 92.5 52.7 20.6 5.1 0
2583 2864.4 3158.7 3450.4 3694.6 3851.3 3925.9 3951.6 3977.3 4022.3
4091.6 4181.6 4289.5 4388.5 4487.4 4562 4680.2 4892.2 5288 5935.7
6776.2 7687.3 8576.5 9260.2 9339.9 8698.6 7467.5 5834.2 4073.7 2545.7
1479.1 880.3 501.2 188.9 57.8 2.6 0
2583 2894 3234.5 3572.5 3852.6 4037.7 4130.2 4170 4207.3 4258.7
4329.4 4414.2 4524.7 4636.5 4757.3 4921.8 5158.3 5502.7 6011.5 6717
7653.9 8890.1 10576.1 12668.2 14017.5 13691.1 12690 11312.4 9825.6 8414.6
6971.5 5379.3 3681.7 2164.1 877.7 221 0
2583 2915.8 3285.9 3671.4 3977.3 4177.7 4276.7 4306.3 4321.7 4329.4
4348.7 4374.4 4407.8 4421.9 4466.9 4567.1 4743.2 5023.3 5477 6143.9
7042.2 8295.1 10180.3 12950.9 16635.2 17807.2 16861.3 15739.5 14498.1 13205.3
11298.3 8828.4 6152.9 3746 1479.1 472.9 0
2583 2964.6 3401.6 3847.5 4216.3 4439.9 4504.2 4464.3 4369.2 4231.7
4080.1 3934.9 3790.9 3657.3 3591.8 3670.1 4012 4618.5 5352.3 6039.8
6691.3 7450.8 8489.1 9986.2 12853.2 16286.9 15586.6 13922.4 12830.1 12082.2
11016.9 9476.1 7403.3 5153.1 2015 331.5 0
2583 2990.3 3521.1 4006.8 4394.9 4583.8 4580 4416.8 4158.5 3886
3627.7 3411.8 3244.8 3147.1 3243.5 3722.8 4538.9 5536.1 6588.5 7697.5
8910.6 10065.9 11168.5 12447.1 14337.5 16750.8 17219.9 15975.9 14580.4 13150.1
11451.2 9170.2 6469 3131.7 1226 137.5 0
2583 3030.2 3546.8 4058.2 4454 4644.2 4563.3 4275.4 3911.7 3620
3360.4 3153.6 3005.8 2972.4 3251.2 3990.1 5087.6 6466.5 8166.6 10233
12498.5 14828.4 17156.9 19250.3 21628.9 23816.1 24370 23368.9 21460.6 18914.9
15567.3 10957.8 7111.6 3932.3 1896.8 219.7 0
2583 3032.8 3553.2 4058.2 4441.2 4610.8 4528.6 4248.4 3887.3 3563.5
3303.9 3100.9 2967.2 2986.5 3374.6 4245.9 5502.7 7150.1 9243.5 11626
14054.8 16432.1 18823.6 21288.4 24075.7 26102.3 26216.6 24618 21832 18146.4
14293.8 10617.2 6938.1 4036.4 1599.9 201.8 0
2583 3032.8 3540.4 4027.4 4378.2 4538.9 4519.6 4338.4 4059.5 3753.7
3481.2 3278.2 3138.1 3126.6 3432.4 4198.3 5321.5 6664.4 8233.4 9973.4
11712.1 13458.5 15136.8 16822.8 19133.3 21397.6 22002.9 20875.9 18959.9 16465.5
13680.8 10604.4 7986.7 4756 1805.5 159.3 0
2583 2998.1 3471 3914.3 4235.6 4400.1 4452.8 4423.2 4301.1 4117.4
3913 3716.4 3546.8 3455.5 3540.4 3955.4 4709.8 5682.6 6719.6 7680.8
8608.7 9423.4 10191.9 11266.2 13309.4 15361.7 15097 13354.4 11745.5 10322.9
8547 6422.8 4308.8 2095.9 588.6 72 0
2583 2996.8 3419.6 3808.9 4090.4 4247.1 4337.1 4394.9 4424.5 4433.5
4418.1 4374.4 4320.4 4261.3 4252.3 4356.4 4675.1 5232.8 6014.1 6903.4
7922.4 9186.9 10857.5 13026.7 15306.4 15735.6 13348 10315.2 7587 5524.5
4335.8 3167.7 2297.7 1351.9 376.5 15.4 0
2583 2926.1 3282.1 3609.7 3848.8 3992.7 4099.4 4191.9 4278 4387.2
4505.4 4623.7 4774 4917.9 5113.3 5405 5825.2 6425.3 7333.9 8572.7
10086.5 11843.2 13930.1 16263.8 17100.4 15868 12954.7 9721.5 6565.4 4735.5
3426 2286.1 1376.3 317.4 7.7 0 0
2583 2918.4 3252.5 3535.2 3751.1 3882.2 3978.6 4078.8 4173.9 4283.1
4416.8 4560.7 4739.3 4934.7 5178.8 5527.1 6007.7 6657.9 7516.3 8615.1
10037.6 11742.9 13323.6 14241.1 14066.3 12719.6 10224 7417.4 4759.9 3383.6
2335 1463.7 814.7 177.3 0 0 0
